| 31-14 |
RESERVED |
R |
0x0 |
|
| 13 |
DMABIM |
R/W |
0x0 |
GPTM Timer B DMA Done Interrupt Mask.
The DMABIM values are defined as follows:
0x0 = Interrupt is disabled.
0x1 = Interrupt is enabled.
|
| 12 |
RESERVED |
R |
0x0 |
|
| 11 |
TBMIM |
R/W |
0x0 |
GPTM Timer B Match Interrupt Mask.
The TBMIM values are defined as follows:
0x0 = Interrupt is disabled.
0x1 = Interrupt is enabled.
|
| 10 |
CBEIM |
R/W |
0x0 |
GPTM Timer B Capture Mode Event Interrupt Mask.
The CBEIM values are defined as follows:
0x0 = Interrupt is disabled.
0x1 = Interrupt is enabled.
|
| 9 |
CBMIM |
R/W |
0x0 |
GPTM Timer B Capture Mode Match Interrupt Mask.
The CBMIM values are defined as follows:
0x0 = Interrupt is disabled.
0x1 = Interrupt is enabled.
|
| 8 |
TBTOIM |
R/W |
0x0 |
GPTM Timer B Time-Out Interrupt Mask.
The TBTOIM values are defined as follows:
0x0 = Interrupt is disabled.
0x1 = Interrupt is enabled.
|
| 7-6 |
RESERVED |
R |
0x0 |
|
| 5 |
DMAAIM |
R/W |
0x0 |
GPTM Timer A DMA Done Interrupt Mask.
The DMAAIM values are defined as follows:
0x0 = Interrupt is disabled.
0x1 = Interrupt is enabled.
|
| 4 |
TAMIM |
R/W |
0x0 |
GPTM Timer A Match Interrupt Mask.
The TAMIM values are defined as follows:
0x0 = Interrupt is disabled.
0x1 = Interrupt is enabled.
|
| 3 |
RTCIM |
R/W |
0x0 |
GPTM RTC Interrupt Mask.
The RTCIM values are defined as follows:
0x0 = Interrupt is disabled.
0x1 = Interrupt is enabled.
|
| 2 |
CAEIM |
R/W |
0x0 |
GPTM Timer A Capture Mode Event Interrupt Mask.
The CAEIM values are defined as follows:
0x0 = Interrupt is disabled.
0x1 = Interrupt is enabled.
|
| 1 |
CAMIM |
R/W |
0x0 |
GPTM Timer A Capture Mode Match Interrupt Mask.
The CAMIM values are defined as follows:
0x0 = Interrupt is disabled.
0x1 = Interrupt is enabled.
|
| 0 |
TATOIM |
R/W |
0x0 |
GPTM Timer A Time-Out Interrupt Mask.
The TATOIM values are defined as follows:
0x0 = Interrupt is disabled.
0x1 = Interrupt is enabled.
|