7.4.16 EEPROMPP Register (Offset = 0xFC0) [reset = 0x1FF]
EEPROM Peripheral Properties (EEPROMPP)
The EEPROMPP register indicates the size of the EEPROM for this part.
EEPROMPP is shown in Figure 7-40 and described in Table 7-41.
Return to Summary Table.
Figure 7-40 EEPROMPP Register
| 31 |
30 |
29 |
28 |
27 |
26 |
25 |
24 |
23 |
22 |
21 |
20 |
19 |
18 |
17 |
16 |
15 |
14 |
13 |
12 |
11 |
10 |
9 |
8 |
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
| RESERVED |
SIZE |
| R-0x0 |
R-0x1FF |
|
Table 7-41 EEPROMPP Register Field Descriptions
| Bit |
Field |
Type |
Reset |
Description |
| 31-16 |
RESERVED |
R |
0x0 |
|
| 15-0 |
SIZE |
R |
0x1FF |
EEPROM Size Indicates the size of the on-chip EEPROM.
Any values not shown are reserved.
0x0000 = 64 bytes of EEPROM
0x0001 = 128 bytes of EEPROM
0x0003 = 256 bytes of EEPROM
0x0007 = 512 bytes of EEPROM
0x000F = 1KB of EEPROM
0x001F = 2KB of EEPROM
0x003F = 3KB of EEPROM
0x007F = 4KB of EEPROM
0x00FF = 5KB of EEPROM
0x01FF = 6KB of EEPROM
|