SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
Ethernet MAC VLAN Tag Inclusion or Replacement (EMACVLNINCREP)
The MAC VLAN Tag Inclusion or Replacement (EMACVLNINCREP) register contains the VLAN tag for insertion or replacement in the transmit frames.
EMACVLNINCREP is shown in Figure 15-53 and described in Table 15-62.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R-0x0 | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | CSVL | VLP | VLC | ||||
| R-0x0 | R/W-0x0 | R/W-0x0 | R/W-0x0 | ||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| VLT | |||||||
| R/W-0x0 | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| VLT | |||||||
| R/W-0x0 | |||||||