SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
The Advance Timestamp Module supports an ordinary clock as defined by the IEEE 1588-2008 standard. The characteristics of this clock is as follows:
For an ordinary clock, snapshots can be taken of either version 1 or version 2 PTP types but not both. Selecting between the two is controlled by the PTPVER2 bit of the EMACTIMSTCTRL register.