SLAU723A October 2017 – October 2018 MSP432E401Y , MSP432E411Y
USB ULPI Register Address (ULPIREGADDR)
OTG A / Host
OTG B / Device
The ULPIREGADDR register contains the address of the register being read/written through the ULPI interface.
ULPIREGADDR is shown in Figure 27-24 and described in Table 27-29.
Return to Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| REGADDR | |||||||
| R/W-0x0 | |||||||