SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
Ethernet MAC System Time - Seconds (EMACTIMSEC)
The MAC System Time - Seconds (EMACTIMSEC) register, along with the MAC System Time - Nanoseconds (EMACTIMNANO) register, indicates the current value of the system time maintained by the MAC. Though it is updated on a continuous basis, there is some delay from the actual time because of clock domain transfer latencies.
EMACTIMSEC is shown in Figure 15-57 and described in Table 15-66.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TSS | |||||||||||||||||||||||||||||||
| R-0x0 | |||||||||||||||||||||||||||||||