SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
The Hibernation module has several different configurations. The following sections show the recommended programming sequence for various scenarios. Because the Hibernation module runs at a low frequency and is asynchronous to the rest of the microcontroller, which is run off the system clock, software must allow a delay of tHIB_REG_ACCESSafter writes to registers (see Section 6.3.1). The WC interrupt in the HIBMIS register can be used to notify the application when the Hibernation modules registers can be accessed.