SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
QEI Timer (QEITIME)
This register contains the current value of the velocity timer. This counter does not increment when the VELEN bit in the QEICTL register is clear.
QEITIME is shown in Figure 24-9 and described in Table 24-8.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TIME | |||||||||||||||||||||||||||||||
| R-0x0 | |||||||||||||||||||||||||||||||