14.7.13 DES_DIRTYBITS Register (Offset = 0x44) [reset = 0x0]
DES Dirty Bits (DES_DIRTYBITS)
DES_DIRTYBITS is shown in Figure 14-20 and described in Table 14-22.
Return to Summary Table.
Figure 14-20 DES_DIRTYBITS Register
| 31 |
30 |
29 |
28 |
27 |
26 |
25 |
24 |
| RESERVED |
| R-0x0 |
|
| 23 |
22 |
21 |
20 |
19 |
18 |
17 |
16 |
| RESERVED |
| R-0x0 |
|
| 15 |
14 |
13 |
12 |
11 |
10 |
9 |
8 |
| RESERVED |
| R-0x0 |
|
| 7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
| RESERVED |
S_DIRTY |
S_ACCESS |
| R-0x0 |
R/W1C-0x0 |
R/W1C-0x0 |
|
Table 14-22 DES_DIRTYBITS Register Field Descriptions
| Bit |
Field |
Type |
Reset |
Description |
| 31-2 |
RESERVED |
R |
0x0 |
|
| 1 |
S_DIRTY |
R/W1C |
0x0 |
This bit is set to 1 by the module if any of the DES_* registers is written.
Except DES_DIRTYBITS and DES_LOCKDOWN. |
| 0 |
S_ACCESS |
R/W1C |
0x0 |
This bit is set to 1 by the module if any of the DES_* registers is read.
Except DES_DIRTYBITS and DES_LOCKDOWN. |