SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
Ethernet PHY LED Control - MR24 (EPHYLEDCR)
This register provides the ability to control the blink rate on the LED outputs.
EPHYLEDCR is shown in Figure 15-110 and described in Table 15-122.
Return to Summary Table.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | BLINKRATE | RESERVED | |||||
| R-0x0 | R/W-0x2 | R-0x0 | |||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | |||||||
| R-0x0 | |||||||