SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
USB ULPI Register Data (ULPIREGDATA)
OTG A / Host
OTG B / Device
The ULPIREGDATA register contains the data associated with register reads/writes conducted through the ULPI interface.
ULPIREGDATA is shown in Figure 27-23 and described in Table 27-28.
Return to Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| REGDATA | |||||||
| R/W-0x0 | |||||||