SLAU723A October 2017 – October 2018 MSP432E401Y , MSP432E411Y
Quadrature Encoder Interface Software Reset (SRQEI)
The SRQEI register lets software reset the available QEI modules.
A peripheral is reset by software using a simple 2-step process:
There may be latency from the clearing of the SRQEI bit to when the peripheral is ready for use. Software should check the corresponding PRQEI bit to verify that the QEI module registers are ready to be accessed.
NOTE
Use this register to reset the QEI modules.
SRQEI is shown in Figure 4-85 and described in Table 4-92.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||||||||||
| R-0x0 | |||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | R0 | ||||||||||||||
| R-0x0 | R/W-0x0 | ||||||||||||||