SLAU723A October 2017 – October 2018 MSP432E401Y , MSP432E411Y
Inter-Integrated Circuit Peripheral Present (PPI2C)
The PPI2C register provides software information regarding the I2C modules.
NOTE
This register reports which I2C modules are implemented on this microcontroller.
PPI2C is shown in Figure 4-56 and described in Table 4-63.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||||||||||
| R-0x0 | |||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | P9 | P8 | P7 | P6 | P5 | P4 | P3 | P2 | P1 | P0 | |||||
| R-0x0 | R-0x1 | R-0x1 | R-0x1 | R-0x1 | R-0x1 | R-0x1 | R-0x1 | R-0x1 | R-0x1 | R-0x1 | |||||