SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
GPTM RTC Predivide (GPTMRTCPD)
This register provides the current RTC predivider value when the timer is operating in RTC mode. Software must perform an atomic access with consecutive reads of the GPTMTAR, GPTMTBR, and GPTMRTCPD registers.
NOTE
When an alternate clock source is enabled, a read of this register returns the current count -1.
GPTMRTCPD is shown in Figure 18-30 and described in Table 18-33.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | RTCPD | ||||||||||||||||||||||||||||||
| R-0x0 | R-0x7FFF | ||||||||||||||||||||||||||||||