SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
For most memory accesses caused by explicit memory access instructions, the memory system does not ensure that the order in which the accesses complete matches the program order of the instructions, providing the order does not affect the behavior of the instruction sequence. Normally, if correct program execution depends on two memory accesses completing in program order, software must insert a memory barrier instruction between the memory access instructions (see Section 1.5.4).
However, the memory system does ensure ordering of accesses to Device and Strongly Ordered memory. For two memory access instructions A1 and A2, if both A1 and A2 are accesses to either Device or Strongly Ordered memory, and if A1 occurs before A2 in program order, A1 is always observed before A2.