SLAU723A October 2017 – October 2018 MSP432E401Y , MSP432E411Y
Figure 16-11 shows how to connect the EPI signals to a 16-bit SRAM and a 16-bit flash memory with muxed address and memory using byte selects and dual chip selects with ALE. This schematic is just an example of how to connect the signals; timing and loading have not been analyzed. In addition, not all bypass capacitors are shown.
Figure 16-11 Example Schematic for Muxed Host-Bus 16 Mode