SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
The Reset Vector Pointer (RVP) register contains the address of the reset vector of the software module that is to be executed after boot loader execution. The RVP register is initialized by a power-on reset.
RVP is shown in Figure 7-41 and described in Table 7-44.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RV | |||||||||||||||||||||||||||||||
| R-0x0101FFF0 | |||||||||||||||||||||||||||||||