SLAU723A October 2017 – October 2018 MSP432E401Y , MSP432E411Y
System Handler Priority 2 (SYSPRI2)
NOTE
This register can only be accessed from privileged mode.
The SYSPRI2 register configures the priority level, 0 to 7 of the SVCall handler. This register is byte-accessible.
SYSPRI2 is shown in Figure 2-21 and described in Table 2-34.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SVC | RESERVED | ||||||||||||||||||||||||||||||
| R/W-0x0 | R-0x0 | ||||||||||||||||||||||||||||||