SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
EEPROM Block Hide 2 (EEHIDE2)
The EEHIDE register is used to hide one or more blocks. Bits 0 through 31 of the EEHIDE1 register correspond to EEPROM blocks 32 through 63. Bits 0 through 31 of the EEHIDE2 register correspond to EEPROM blocks 64 through 95. Once hidden, the block is not accessible until the next reset. This model allows initialization code to have access to data which is not visible to the rest of the application. This register also provides for additional security in that there is no password to search for in the code or data.
EEHIDE2 is shown in Figure 7-38 and described in Table 7-39.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| H2 | |||||||||||||||||||||||||||||||
| R/W-0x0 | |||||||||||||||||||||||||||||||