SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
Figure 9-6 shows the F8 feedback mode of operation for encryption and decryption. The input to the cryptographic core is the result of the XOR operation of the previous cryptographic core output, a constant IV, and a block counter. The output of the cryptographic core is XORed with the input to create the result. In this mode, encryption and decryption use the same operations.
Figure 9-6 AES – F8 Mode