SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
USB Host Transmit Configure Type Endpoint 1 (USBTXTYPE1), offset 0x11A
USB Host Transmit Configure Type Endpoint 2 (USBTXTYPE2), offset 0x12A
USB Host Transmit Configure Type Endpoint 3 (USBTXTYPE3), offset 0x13A
USB Host Transmit Configure Type Endpoint 4 (USBTXTYPE4), offset 0x14A
USB Host Transmit Configure Type Endpoint 5 (USBTXTYPE5), offset 0x15A
USB Host Transmit Configure Type Endpoint 6 (USBTXTYPE6), offset 0x16A
USB Host Transmit Configure Type Endpoint 7 (USBTXTYPE7), offset 0x17A
OTG A / Host
USBTXTYPEn is an 8-bit register that must be written with the endpoint number to be targeted by the endpoint, the transaction protocol to use for the currently selected transmit endpoint, and its operating speed.
USBTXTYPEn is shown in Figure 27-57 and described in Table 27-62.
Return to Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SPEED | PROTO | TEP | |||||
| R/W-0x0 | R/W-0x0 | R/W-0x0 | |||||