SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
Comparison results modify the flags in the FPSCR. You can use the MVRS APSR_nzcv instruction (formerly FMSTAT) to transfer the current flags from the FPSCR to the APSR. For mapping of IEEE 754-2008 standard predicates to Arm conditions, see the Arm Architecture Reference Manual. The flags used are chosen so that subsequent conditional execution of Arm instructions can test the predicates defined in the IEEE standard.