SLAU723A October 2017 – October 2018 MSP432E401Y , MSP432E411Y
Quadrature Encoder Interface Peripheral Present (PPQEI)
The PPQEI register provides software information regarding the QEI modules.
NOTE
This register reports which QEI modules are implemented on this microcontroller.
PPQEI is shown in Figure 4-63 and described in Table 4-70.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||||||||||
| R-0x0 | |||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | P0 | ||||||||||||||
| R-0x0 | R-0x1 | ||||||||||||||