SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
Ethernet PHY Auto-Negotiation Next Page TX - MR7 (EPHYANNPTR)
This register contains the next page information sent by this device to its link partner during Auto-Negotiation.
EPHYANNPTR is shown in Figure 15-96 and described in Table 15-108.
Return to Summary Table.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| NP | RESERVED | MP | ACK2 | TOGTX | CODE | ||
| R/W-0x0 | R-0x0 | R/W-0x0 | R/W-0x0 | R-0x0 | R/W-0x1 | ||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CODE | |||||||
| R/W-0x1 | |||||||