SPRUIV7C May 2022 – November 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
The SoC is divided into domains: MCU Domain and MAIN Domain. Inside each domain resides multiple CBASS crossbar IPs to provide connectivity among initiators and targets.
The MAIN Domain contains the following CBASS IPs:
The MCU Domain contains the following CBASS IP:
The WKUP Domain contains the following CBASS IP:
CBASS_FW0 is dedicated to route the firewall, QoS Block and ISC Block configurations. CBASS_DBG0 is dedicated to route all debug configuration related transactions.