SPRUIV7C May 2022 – November 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
Rx queues pass a packet which has been received from the DMA back to the SW. Receive queues are implemented as the reverse queue on the shared ring structure for an Rx flow.