SPRUIV7C May 2022 – November 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
The PDMA channel remains idle until a pulse is detected on the associated input DMA request event pin. Once the pulse is detected, the DMA sequentially issues a total of 'Y' parameter reads of 'X' parameter bytes from the data_address specified in the tchan_info parameter for the channel. Each read that the DMA performs is a single 'X' element in size (no large bursts). Once the total specified number of transactions has been completed, the channel returns to an idle state and waits until it is triggered again. The read transfers that are performed are accomplished as quickly as possible given availability of data in the Rx channelized FIFO, and given the arbitration that may occur as a result of other channels also using the same read unit.