SPRUIV7C May 2022 – November 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
Port 0 receive operations can be configured to rate limit the host ingress data for each receive thread (priority). CPPI Receive has 8 threads for QOS. There is a committed information rate (CPSW3_CPSW_NU_CPSW_NU_CPPI_P0_PRI_CIR_REG_y, where y = 0 to 7) and an excess information rate for each thread (CPSW3_CPSW_NU_CPSW_NU_CPPI_P0_PRI_EIR_REG_y, where y = 0 to 7). Rate limiting is enabled for a thread when the committed information rate for the thread is non-zero. The excess information rate for a priority is enabled when the excess information rate for the priority is non-zero. The committed information rate must be non-zero if the excess information rate is configured to be non-zero. That is, there must be a configured non-zero committed information rate for there to be a configured non-zero excess information rate. Bulk traffic on other non-rate limited priorities does not impact the committed information traffic on a priority. However, bulk traffic on other non-rate limited threads does impact the excess information rates. No bulk thread will be enabled to send unless there are CPSW3_CPSW_NU_CPSW_NU_ETH_MAC_i_PN_PRI_CTL_REG[15-12] TX_HOST_BLKS_REM number of unused blocks remaining in each of the Ethernet port transmit FIFOs. The “blocks remaining check” ensures that bulk traffic from the host will not block rate-limited traffic from the host. Rate limited channels must be the highest priority channels. For example, if two rate limited channels are required then threads 7 and 6 should be configured for committed information (and excess information if desired). When any channels are configured to be rate-limited, the priority type must be fixed for receive. Round-robin priority type is not allowed when rate-limiting is configured for any thread. The configured transfer rate includes the inter-packet gap (12 bytes) and the preamble (8 bytes). The rate in Mbits/second that each priority is configured to receive is controlled by the below equation. If the configured excess information rate is zero, then only the committed information rate is transferred:
Priority Transfer rate [Mbit/s] = ((((Frequency in MHZ) * CPSW3_CPSW_NU_CPSW_NU_CPPI_P0_PRI_CIR_REG_y) / 32768) + (((Frequency in MHZ) * CPSW3_CPSW_NU_CPSW_NU_CPPI_P0_PRI_EIR_REG_y) / 32768))
Where the frequency is the CPPI_ICLK frequency (in MHz) and priority 0 to 7.
For example, 10Mbps on priority 7 would give the below:
10Mbps = ~ ((350 * 936) / 32768), at 350Mhz and CPSW3_CPSW_NU_CPSW_NU_CPPI_P0_PRI_CIR_REG_y[27-0] PRI_CIR value = 936 (no excess information rate)