SPRUIV7C May 2022 – November 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
SYSCLK0 is divided by 4 and then send out of the device as a LVCMOS clock signal (SYSCLKOUT0). This signal can be used to test if the specific device clock is functioning or not.
SYSCLKOUT0 cannot be used as a clock source for external devices on the board.