SPRUIV7C May 2022 – November 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
Raw Status Register 0
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| ICSSM0 | 3006 0200h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RAW_STATUS_31 | RAW_STATUS_30 | RAW_STATUS_29 | RAW_STATUS_28 | RAW_STATUS_27 | RAW_STATUS_26 | RAW_STATUS_25 | RAW_STATUS_24 |
| W1TS | W1TS | W1TS | W1TS | W1TS | W1TS | W1TS | W1TS |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RAW_STATUS_23 | RAW_STATUS_22 | RAW_STATUS_21 | RAW_STATUS_20 | RAW_STATUS_19 | RAW_STATUS_18 | RAW_STATUS_17 | RAW_STATUS_16 |
| W1TS | W1TS | W1TS | W1TS | W1TS | W1TS | W1TS | W1TS |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RAW_STATUS_15 | RAW_STATUS_14 | RAW_STATUS_13 | RAW_STATUS_12 | RAW_STATUS_11 | RAW_STATUS_10 | RAW_STATUS_9 | RAW_STATUS_8 |
| W1TS | W1TS | W1TS | W1TS | W1TS | W1TS | W1TS | W1TS |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RAW_STATUS_7 | RAW_STATUS_6 | RAW_STATUS_5 | RAW_STATUS_4 | RAW_STATUS_3 | RAW_STATUS_2 | RAW_STATUS_1 | RAW_STATUS_0 |
| W1TS | W1TS | W1TS | W1TS | W1TS | W1TS | W1TS | W1TS |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | RAW_STATUS_31 | W1TS | 0h | Raw Status (write 1 to set) for intr_in[31] |
| 30 | RAW_STATUS_30 | W1TS | 0h | Raw Status (write 1 to set) for intr_in[30] |
| 29 | RAW_STATUS_29 | W1TS | 0h | Raw Status (write 1 to set) for intr_in[29] |
| 28 | RAW_STATUS_28 | W1TS | 0h | Raw Status (write 1 to set) for intr_in[28] |
| 27 | RAW_STATUS_27 | W1TS | 0h | Raw Status (write 1 to set) for intr_in[27] |
| 26 | RAW_STATUS_26 | W1TS | 0h | Raw Status (write 1 to set) for intr_in[26] |
| 25 | RAW_STATUS_25 | W1TS | 0h | Raw Status (write 1 to set) for intr_in[25] |
| 24 | RAW_STATUS_24 | W1TS | 0h | Raw Status (write 1 to set) for intr_in[24] |
| 23 | RAW_STATUS_23 | W1TS | 0h | Raw Status (write 1 to set) for intr_in[23] |
| 22 | RAW_STATUS_22 | W1TS | 0h | Raw Status (write 1 to set) for intr_in[22] |
| 21 | RAW_STATUS_21 | W1TS | 0h | Raw Status (write 1 to set) for intr_in[21] |
| 20 | RAW_STATUS_20 | W1TS | 0h | Raw Status (write 1 to set) for intr_in[20] |
| 19 | RAW_STATUS_19 | W1TS | 0h | Raw Status (write 1 to set) for intr_in[19] |
| 18 | RAW_STATUS_18 | W1TS | 0h | Raw Status (write 1 to set) for intr_in[18] |
| 17 | RAW_STATUS_17 | W1TS | 0h | Raw Status (write 1 to set) for intr_in[17] |
| 16 | RAW_STATUS_16 | W1TS | 0h | Raw Status (write 1 to set) for intr_in[16] |
| 15 | RAW_STATUS_15 | W1TS | 0h | Raw Status (write 1 to set) for intr_in[15] |
| 14 | RAW_STATUS_14 | W1TS | 0h | Raw Status (write 1 to set) for intr_in[14] |
| 13 | RAW_STATUS_13 | W1TS | 0h | Raw Status (write 1 to set) for intr_in[13] |
| 12 | RAW_STATUS_12 | W1TS | 0h | Raw Status (write 1 to set) for intr_in[12] |
| 11 | RAW_STATUS_11 | W1TS | 0h | Raw Status (write 1 to set) for intr_in[11] |
| 10 | RAW_STATUS_10 | W1TS | 0h | Raw Status (write 1 to set) for intr_in[10] |
| 9 | RAW_STATUS_9 | W1TS | 0h | Raw Status (write 1 to set) for intr_in[9] |
| 8 | RAW_STATUS_8 | W1TS | 0h | Raw Status (write 1 to set) for intr_in[8] |
| 7 | RAW_STATUS_7 | W1TS | 0h | Raw Status (write 1 to set) for intr_in[7] |
| 6 | RAW_STATUS_6 | W1TS | 0h | Raw Status (write 1 to set) for intr_in[6] |
| 5 | RAW_STATUS_5 | W1TS | 0h | Raw Status (write 1 to set) for intr_in[5] |
| 4 | RAW_STATUS_4 | W1TS | 0h | Raw Status (write 1 to set) for intr_in[4] |
| 3 | RAW_STATUS_3 | W1TS | 0h | Raw Status (write 1 to set) for intr_in[3] |
| 2 | RAW_STATUS_2 | W1TS | 0h | Raw Status (write 1 to set) for intr_in[2] |
| 1 | RAW_STATUS_1 | W1TS | 0h | Raw Status (write 1 to set) for intr_in[1] |
| 0 | RAW_STATUS_0 | W1TS | 0h | Raw Status (write 1 to set) for intr_in[0] |