SPRUIV7C May 2022 – November 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
Enable cancellation finished interrupts for selected Tx buffers
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MCAN0 | 2070 10E4h |
| MCU_MCAN0 | 04E0 80E4h |
| MCU_MCAN1 | 04E1 80E4h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| CFIE31 | CFIE30 | CFIE29 | CFIE28 | CFIE27 | CFIE26 | CFIE25 | CFIE24 |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| CFIE23 | CFIE22 | CFIE21 | CFIE20 | CFIE19 | CFIE18 | CFIE17 | CFIE16 |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| CFIE15 | CFIE14 | CFIE13 | CFIE12 | CFIE11 | CFIE10 | CFIE9 | CFIE8 |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CFIE7 | CFIE6 | CFIE5 | CFIE4 | CFIE3 | CFIE2 | CFIE1 | CFIE0 |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | CFIE31 | R/W | 0h | Cancellation Finished Interrupt Enable Reset Source: hsrst_n 0h Cancellation finished interrupt disabled 1h Cancellation finished interrupt enabled |
| 30 | CFIE30 | R/W | 0h | Cancellation Finished Interrupt Enable Reset Source: hsrst_n 0h Cancellation finished interrupt disabled 1h Cancellation finished interrupt enabled |
| 29 | CFIE29 | R/W | 0h | Cancellation Finished Interrupt Enable Reset Source: hsrst_n 0h Cancellation finished interrupt disabled 1h Cancellation finished interrupt enabled |
| 28 | CFIE28 | R/W | 0h | Cancellation Finished Interrupt Enable Reset Source: hsrst_n 0h Cancellation finished interrupt disabled 1h Cancellation finished interrupt enabled |
| 27 | CFIE27 | R/W | 0h | Cancellation Finished Interrupt Enable Reset Source: hsrst_n 0h Cancellation finished interrupt disabled 1h Cancellation finished interrupt enabled |
| 26 | CFIE26 | R/W | 0h | Cancellation Finished Interrupt Enable Reset Source: hsrst_n 0h Cancellation finished interrupt disabled 1h Cancellation finished interrupt enabled |
| 25 | CFIE25 | R/W | 0h | Cancellation Finished Interrupt Enable Reset Source: hsrst_n 0h Cancellation finished interrupt disabled 1h Cancellation finished interrupt enabled |
| 24 | CFIE24 | R/W | 0h | Cancellation Finished Interrupt Enable Reset Source: hsrst_n 0h Cancellation finished interrupt disabled 1h Cancellation finished interrupt enabled |
| 23 | CFIE23 | R/W | 0h | Cancellation Finished Interrupt Enable Reset Source: hsrst_n 0h Cancellation finished interrupt disabled 1h Cancellation finished interrupt enabled |
| 22 | CFIE22 | R/W | 0h | Cancellation Finished Interrupt Enable Reset Source: hsrst_n 0h Cancellation finished interrupt disabled 1h Cancellation finished interrupt enabled |
| 21 | CFIE21 | R/W | 0h | Cancellation Finished Interrupt Enable Reset Source: hsrst_n 0h Cancellation finished interrupt disabled 1h Cancellation finished interrupt enabled |
| 20 | CFIE20 | R/W | 0h | Cancellation Finished Interrupt Enable Reset Source: hsrst_n 0h Cancellation finished interrupt disabled 1h Cancellation finished interrupt enabled |
| 19 | CFIE19 | R/W | 0h | Cancellation Finished Interrupt Enable Reset Source: hsrst_n 0h Cancellation finished interrupt disabled 1h Cancellation finished interrupt enabled |
| 18 | CFIE18 | R/W | 0h | Cancellation Finished Interrupt Enable Reset Source: hsrst_n 0h Cancellation finished interrupt disabled 1h Cancellation finished interrupt enabled |
| 17 | CFIE17 | R/W | 0h | Cancellation Finished Interrupt Enable Reset Source: hsrst_n 0h Cancellation finished interrupt disabled 1h Cancellation finished interrupt enabled |
| 16 | CFIE16 | R/W | 0h | Cancellation Finished Interrupt Enable Reset Source: hsrst_n 0h Cancellation finished interrupt disabled 1h Cancellation finished interrupt enabled |
| 15 | CFIE15 | R/W | 0h | Cancellation Finished Interrupt Enable Reset Source: hsrst_n 0h Cancellation finished interrupt disabled 1h Cancellation finished interrupt enabled |
| 14 | CFIE14 | R/W | 0h | Cancellation Finished Interrupt Enable Reset Source: hsrst_n 0h Cancellation finished interrupt disabled 1h Cancellation finished interrupt enabled |
| 13 | CFIE13 | R/W | 0h | Cancellation Finished Interrupt Enable Reset Source: hsrst_n 0h Cancellation finished interrupt disabled 1h Cancellation finished interrupt enabled |
| 12 | CFIE12 | R/W | 0h | Cancellation Finished Interrupt Enable Reset Source: hsrst_n 0h Cancellation finished interrupt disabled 1h Cancellation finished interrupt enabled |
| 11 | CFIE11 | R/W | 0h | Cancellation Finished Interrupt Enable Reset Source: hsrst_n 0h Cancellation finished interrupt disabled 1h Cancellation finished interrupt enabled |
| 10 | CFIE10 | R/W | 0h | Cancellation Finished Interrupt Enable Reset Source: hsrst_n 0h Cancellation finished interrupt disabled 1h Cancellation finished interrupt enabled |
| 9 | CFIE9 | R/W | 0h | Cancellation Finished Interrupt Enable Reset Source: hsrst_n 0h Cancellation finished interrupt disabled 1h Cancellation finished interrupt enabled |
| 8 | CFIE8 | R/W | 0h | Cancellation Finished Interrupt Enable Reset Source: hsrst_n 0h Cancellation finished interrupt disabled 1h Cancellation finished interrupt enabled |
| 7 | CFIE7 | R/W | 0h | Cancellation Finished Interrupt Enable Reset Source: hsrst_n 0h Cancellation finished interrupt disabled 1h Cancellation finished interrupt enabled |
| 6 | CFIE6 | R/W | 0h | Cancellation Finished Interrupt Enable Reset Source: hsrst_n 0h Cancellation finished interrupt disabled 1h Cancellation finished interrupt enabled |
| 5 | CFIE5 | R/W | 0h | Cancellation Finished Interrupt Enable Reset Source: hsrst_n 0h Cancellation finished interrupt disabled 1h Cancellation finished interrupt enabled |
| 4 | CFIE4 | R/W | 0h | Cancellation Finished Interrupt Enable Reset Source: hsrst_n 0h Cancellation finished interrupt disabled 1h Cancellation finished interrupt enabled |
| 3 | CFIE3 | R/W | 0h | Cancellation Finished Interrupt Enable Reset Source: hsrst_n 0h Cancellation finished interrupt disabled 1h Cancellation finished interrupt enabled |
| 2 | CFIE2 | R/W | 0h | Cancellation Finished Interrupt Enable Reset Source: hsrst_n 0h Cancellation finished interrupt disabled 1h Cancellation finished interrupt enabled |
| 1 | CFIE1 | R/W | 0h | Cancellation Finished Interrupt Enable Reset Source: hsrst_n 0h Cancellation finished interrupt disabled 1h Cancellation finished interrupt enabled |
| 0 | CFIE0 | R/W | 0h | Cancellation Finished Interrupt Enable Reset Source: hsrst_n 0h Cancellation finished interrupt disabled 1h Cancellation finished interrupt enabled |