SPRUIV7C May 2022 – November 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
nothing
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CSI_RX_IF0 | 3010 2000h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| SCHEME | BU | FUNC | |||||
| R | R | R | |||||
| 1h | 2h | 470h | |||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| FUNC | |||||||
| R | |||||||
| 470h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RTLVER | MAJREV | ||||||
| R | R | ||||||
| 0h | 1h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CUSTOM | MINREV | ||||||
| R | R | ||||||
| 0h | 1h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:30 | SCHEME | R | 1h | scheme Reset Source: main_mod_g_srst_n |
| 29:28 | BU | R | 2h | bu Reset Source: main_mod_g_srst_n |
| 27:16 | FUNC | R | 470h | function Reset Source: main_mod_g_srst_n |
| 15:11 | RTLVER | R | 0h | rtl version Reset Source: main_mod_g_srst_n |
| 10:8 | MAJREV | R | 1h | major revision Reset Source: main_mod_g_srst_n |
| 7:6 | CUSTOM | R | 0h | custom revision Reset Source: main_mod_g_srst_n |
| 5:0 | MINREV | R | 1h | min revision Reset Source: main_mod_g_srst_n |