SPRUIV7C May 2022 – November 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MCU_CTRL_MMR0 | 0450 A064h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | MCU_TIMER1_CLKSEL_CLK_SEL_PROXY | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:3 | RESERVED | NONE | 0h | Reserved |
| 2:0 | MCU_TIMER1_CLKSEL_CLK_SEL_PROXY | R/W | 0h | Timer functional clock input select mux control (Reserved values default to HFOSC0_CLK) Field values (others are reserved): 3'b000 - HFOSC0_CLKOUT 3'b001 - MCU_SYSCLK0 / 2 3'b010 - CLK_12M_RC 3'b011 - MCU_PLL0_HSDIV3_CLKOUT 3'b100 - MCU_EXT_REFCLK0 3'b101 - DEVICE_CLKOUT_32K 3'b110 - CPSW_GENF0 3'b111 - CLK_32K_RC Reset Source: sys_por_rst_n |