SPRUIV7C May 2022 – November 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
Resource Selection Control Registers 15
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| A53SS0 | 0007 3013 023Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RES0_TRCRSCTLR15_31_22 | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RES0_TRCRSCTLR15_31_22 | PAIRINV | INV | GROUP | ||||
| R/W | R/W | R/W | R/W | ||||
| 0h | 0h | 0h | 0h | ||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| SELECT | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SELECT | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:22 | RES0_TRCRSCTLR15_31_22 | R/W | 0h | Reserved, RES0. |
| 21 | PAIRINV | R/W | 0h | If n is an even number, controls whether the combined result from a resource pair is inverted: 0 The combined result is not inverted. 1 The combined result is inverted. If n is an odd number, this field is RES0. |
| 20 | INV | R/W | 0h | Controls whether the resource that GROUP and SELECT selects is inverted: 0 The selected resource is not inverted. 1 The selected resource is inverted. |
| 19:16 | GROUP | R/W | 0h | Selects a group of resources. Possible values are: 0000 For SELECT bits 0 to 3, selects external input selector 0 to 3; other bits are reserved. 0001 For SELECT bits 0 to 7, selects processor comparator inputs 0 to 7; other bits are reserved. 0010 For SELECT bits 0 to 3, selects counter at zero 0 to 3; for SELECT bits 4 to 7, selects sequencer states 0 to 3; other bits are reserved. 0011 For SELECT bits 0 to 7, selects single-shot comparator control 0 to 7; other bits are reserved. 0100 For SELECT bits 0 to 15, selects single address comparator 0 to 15. 0101 For SELECT bits 0 to 7, selects address range comparator 0 to 7; other bits are reserved. 0110 For SELECT bits 0 to 7, selects Context ID comparator 0 to 7; other bits are reserved. 0111 For SELECT bits 0 to 7, selects VMID comparator 0 to 7; other bits are reserved. All other values are reserved. |
| 15:0 | SELECT | R/W | 0h | Selects one or more resources from the group that the GROUP field selects. Each bit represents a resource from the selected group.See the GROUP field description for details. |