SPRUIV7C May 2022 – November 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
The CPTS_COMP output is also asserted when the event is generated. The event is generated when the 32-bit time stamp value (CPSW3_CPSW_NU_CPTS_EVENT_0_REG) compares with the CPSW3_CPSW_NU_CPTS_TS_COMP_VAL_REG register and the CPSW3_CPSW_NU_CPTS_TS_COMP_LEN_REG value is non-zero. The CPSW3_CPSW_NU_CPTS_TS_COMP_LEN_REG value should be written by software after the CPSW3_CPSW_NU_CPTS_TS_COMP_VAL_REG register is written and should be zero when the comparison value is written.