SPRUIV7C May 2022 – November 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
When the compare-enable register DMTIMER1MS_TCLR[6] CE bit is set to 1, the timer value (the DMTIMER1MS_TCRR[31-0] TIMER_COUNTER bit field) is continuously compared to the value held in the timer match register (DMTIMER1MS_TMAR). The value of the DMTIMER1MS_TMAR[31-0] COMPARE_VALUE bit field can be loaded at any time (timer counting or stopped). When the DMTIMER1MS_TCRR and the DMTIMER1MS_TMAR values match, an interrupt is issued, if the DMTIMER1MS_IRQSTATUS_SET[0] MAT_EN_FLAG bit is set.
To prevent any unwanted interrupts due to reset value matching effect, write a compare value to the DMTIMER1MS_TMAR before setting the DMTIMER1MS_TCLR[6] CE bit.
The dedicated output pin (POTIMERPWM) can be programmed in the DMTIMER1MS_TCLR[12] PT bit through the DMTIMER1MS_TCLR[11-10] TRG bit field to generate one positive pulse (timer clock duration) or to invert the current value (toggle mode) when an overflow or a match occurs.