SPRUIV7C May 2022 – November 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
| Instance | MAIN | MCU | WKUP |
|---|---|---|---|
| CTRL_MMR0 | ✓ |
| Module Instance | Module Clock Input | Source Clock | Source Control Register | Description |
|---|---|---|---|---|
| CTRL_MMR0 | VBUSP_CLK | MAIN_SYSCLK0/4 | None |
| Module Instance | Module Interrupt Signal | Destination Interrupt Input | Destination | Description | Type |
|---|---|---|---|---|---|
| CTRL_MMR0 | CTRL_MMR0_access_err_0 | MCU_M4FSS0_CORE0_nvic_39 | MCU_M4FSS0_CORE0 | CTRL_MMR0 interrupt request | level |
| CTRL_MMR0 | CTRL_MMR0_access_err_0 | GICSS0_spi_129 | GICSS0 | CTRL_MMR0 interrupt request | level |
| CTRL_MMR0 | CTRL_MMR0_access_err_0 | WKUP_R5FSS0_CORE0_intr_128 | WKUP_R5FSS0_CORE0 | CTRL_MMR0 interrupt request | level |