SPRUIV7C May 2022 – November 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
| Instance | MAIN | MCU | WKUP |
|---|---|---|---|
| WKUP_ECC_AGGR0 | ✓ |
| Module Instance | Module Clock Input | Source Clock | Source Control Register | Description |
|---|---|---|---|---|
| WKUP_ECC_AGGR0 | CLK | DM_CLK/2 | None |
| Module Instance | Module Interrupt Signal | Destination Interrupt Input | Destination | Description | Type |
|---|---|---|---|---|---|
| WKUP_ECC_AGGR0 | WKUP_ECC_AGGR0_corr_level_0 | ESM0_esm_lvl_event_20 | ESM0 | WKUP_ECC_AGGR0 interrupt request | level |
| WKUP_ECC_AGGR0 | WKUP_ECC_AGGR0_corr_level_0 | WKUP_ESM0_esm_lvl_event_23 | WKUP_ESM0 | WKUP_ECC_AGGR0 interrupt request | level |
| WKUP_ECC_AGGR0 | WKUP_ECC_AGGR0_uncorr_level_0 | ESM0_esm_lvl_event_21 | ESM0 | WKUP_ECC_AGGR0 interrupt request | level |
| WKUP_ECC_AGGR0 | WKUP_ECC_AGGR0_uncorr_level_0 | WKUP_ESM0_esm_lvl_event_24 | WKUP_ESM0 | WKUP_ECC_AGGR0 interrupt request | level |