SPRUIV7C May 2022 – November 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| DDR16SS0 | 0F30 D570h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | PHY_PAD_ACS_RX_PCLK_CLK_SEL | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| PHY_PAD_ACS_IO_CFG | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PHY_PAD_ACS_IO_CFG | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:19 | RESERVED | NONE | 0h | Reserved |
| 18:16 | PHY_PAD_ACS_RX_PCLK_CLK_SEL | R/W | 0h | Controls rx_pclk clk selection for acs pad. Reset Source: ctl_amod_g_rst_n |
| 15:0 | PHY_PAD_ACS_IO_CFG | R/W | 0h | Controls PCLK/PARK pin for acs pad. Reset Source: ctl_amod_g_rst_n |