This interface is used for handshaking between DDRSS0 and CTRL_MMR0 to dynamically change DDR clock frequency to support LPDDR4 Frequency Set Point (FSP). The frequency change can be initiated either by a SoC processor or by the DDRSS0.
The associated CTRL_MMR0 registers for processor initiated frequency change are:
- CTRL_MMR_CFG0_CHNG_DDR4_FSP_REQ
- CTRL_MMR_CFG0_CHNG_DDR4_FSP_ACK
The associated CTRL_MMR0 registers for DDRSS0 initiated frequency change are:
- CTRL_MMR_CFG0_DDR4_FSP_CLKCHNG_REQ
- CTRL_MMR_CFG0_DDR4_FSP_CLKCHNG_ACK
The sequence for an SoC processor initiated frequency change is as follows:
- The processor writes the desired frequency to the
CTRL_MMR_CFG0_CHNG_DDR4_FSP_REQ[1-0] REQ_TYPE
field.
- The processor sets to 0x1 the
CTRL_MMR_CFG0_CHNG_DDR4_FSP_REQ[8] REQ bit to
initiate frequency change.
- The processor programs PLL12 according to the
CTRL_MMR_CFG0_CHNG_DDR4_FSP_REQ[1-0] REQ_TYPE
value.
- The processor polls the
CTRL_MMR_CFG0_CHNG_DDR4_FSP_ACK[7] ACK and
CTRL_MMR_CFG0_CHNG_DDR4_FSP_ACK[0] ERROR bits to
check if the frequency change has been completed
successfully.
The sequence for DDRSS0 initiated frequency change is as follows:
- DDRSS0 requests frequency change by asserting the
CTRL_MMR_CFG0_DDR4_FSP_CLKCHNG_REQ[7] REQ bit and
the CTRL_MMR_CFG0_DDR4_FSP_CLKCHNG_REQ[1-0]
REQ_TYPE field. The REQ bit is also connected to
the DDR0_DDRSS_PLL_FREQ_CHANGE_REQ_0
interrupt.
- Software reads the
CTRL_MMR_CFG0_DDR4_FSP_CLKCHNG_REQ[1-0] REQ_TYPE
value and programs PLL12 accordingly.
- After the DDRSS0_FCLK has been changed software
should set to 0x1 the
CTRL_MMR_CFG0_DDR4_FSP_CLKCHNG_ACK[0] ACK
bit.