SPRUIV7C May 2022 – November 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
CTI Peripheral Identification Register 1
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| A53SS0 | 0007 3024 0FE4h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RES0_CTIPIDR1_31_8 | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RES0_CTIPIDR1_31_8 | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RES0_CTIPIDR1_31_8 | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DES_0 | PART_1 | ||||||
| R/W | R/W | ||||||
| Bh | 9h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:8 | RES0_CTIPIDR1_31_8 | R/W | 0h | Reserved, RES0. |
| 7:4 | DES_0 | R/W | Bh | Designer, least significant nibble of JEP106 ID code. For ARM Limited, this field is 0b1011. |
| 3:0 | PART_1 | R/W | 9h | Part number, most significant nibble. |