SPRUIV7C May 2022 – November 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
| Step | Register/Bit Field/Programming Model | Value |
|---|---|---|
| Start the channel | MCSPI_CH(i)CTRL[0] EN | 1 |
| Wait until last_request = TRUE | ||
| Stop the channel | MCSPI_CH(i)CTRL[0] EN | 0 |
| Read the receiver register | MCSPI_RXi | 0x- |
| Increment read_count +1 | ||
| Step | Register/Bit Field/Programming Model | Value |
|---|---|---|
| Read MCSPI_IRQSTATUS | MCSPI_IRQSTATUS | 0x- |
| Write MCSPI_IRQSTATUS to reset channel status bits | MCSPI_IRQSTATUS[channel i bits] | 0b1111 |
| IF: RXi_FULL AND read_count = N - 1 | ||
| last_request = TRUE | ||
| ELSEIF: read_count ≠ N - 1 | ||
| Read the receiver register | MCSPI_RXi | 0x- |
| Increment read_count +1 | ||
| ENDIF | ||