SPRUIV7C May 2022 – November 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
This register allows to enable/disable the module internal sources of interrupt, on an event-by-event basis.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MCSPI0 | 2010 011Ch |
| MCSPI1 | 2011 011Ch |
| MCSPI2 | 2012 011Ch |
| MCU_MCSPI0 | 04B0 011Ch |
| MCU_MCSPI1 | 04B1 011Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED_5 | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED_5 | EOW_ENABLE | WKE | |||||
| R | R/W | R/W | |||||
| 0h | 0h | 0h | |||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED_4 | RX3_FULL_ENABLE | TX3_UNDERFLOW_ENABLE | TX3_EMPTY_ENABLE | RESERVED_6 | RX2_FULL_ENABLE | TX2_UNDERFLOW_ENABLE | TX2_EMPTY_ENABLE |
| R | R/W | R/W | R/W | R | R/W | R/W | R/W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED_3 | RX1_FULL_ENABLE | TX1_UNDERFLOW_ENABLE | TX1_EMPTY_ENABLE | RX0_OVERFLOW_ENABLE | RX0_FULL_ENABLE | TX0_UNDERFLOW_ENABLE | TX0_EMPTY_ENABLE |
| R | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:18 | RESERVED_5 | R | 0h | Reads return 0 |
| 17 | EOW_ENABLE | R/W | 0h | End of Word count Interrupt Enable 0 Interrupt disabled 1 Interrupt enabled |
| 16 | WKE | R/W | 0h | Wake Up event interrupt Enable in responder mode when an active control signal is detected on the SPIEN line programmed in the field MCSPI_CH0CONF[SPIENSLV] 0 Interrupt disabled 1 Interrupt enabled |
| 15 | RESERVED_4 | R | 0h | Reads returns 0 |
| 14 | RX3_FULL_ENABLE | R/W | 0h | Receiver register Full Interrupt Enable Ch 3 0 Interrupt disabled 1 Interrupt enabled |
| 13 | TX3_UNDERFLOW_ENABLE | R/W | 0h | Transmitter register Underflow Interrupt Enable Ch 3 0 Interrupt disabled 1 Interrupt enabled |
| 12 | TX3_EMPTY_ENABLE | R/W | 0h | Transmitter register Empty Interrupt Enable Ch3 0 Interrupt disabled 1 Interrupt enabled |
| 11 | RESERVED_6 | R | 0h | Reads return 0 |
| 10 | RX2_FULL_ENABLE | R/W | 0h | Receiver register Full Interrupt Enable Ch 2 0 Interrupt disabled 1 Interrupt enabled |
| 9 | TX2_UNDERFLOW_ENABLE | R/W | 0h | Transmitter register Underflow Interrupt Enable Ch 2 0 Interrupt disabled 1 Interrupt enabled |
| 8 | TX2_EMPTY_ENABLE | R/W | 0h | Transmitter register Empty Interrupt Enable Ch 2 0 Interrupt disabled 1 Interrupt enabled |
| 7 | RESERVED_3 | R | 0h | Reads return 0 |
| 6 | RX1_FULL_ENABLE | R/W | 0h | Receiver register Full Interrupt Enable Ch 1 0 Interrupt disabled 1 Interrupt enabled |
| 5 | TX1_UNDERFLOW_ENABLE | R/W | 0h | Transmitter register Underflow Interrupt Enable Ch 1 0 Interrupt disabled 1 Interrupt enabled |
| 4 | TX1_EMPTY_ENABLE | R/W | 0h | Transmitter register Empty Interrupt Enable Ch 1 0 Interrupt disabled 1 Interrupt enabled |
| 3 | RX0_OVERFLOW_ENABLE | R/W | 0h | Receiver register Overflow Interrupt Enable Ch 0 0 Interrupt disabled 1 Interrupt enabled |
| 2 | RX0_FULL_ENABLE | R/W | 0h | Receiver register Full Interrupt Enable Ch 0 0 Interrupt disabled 1 Interrupt enabled |
| 1 | TX0_UNDERFLOW_ENABLE | R/W | 0h | Transmitter register Underflow Interrupt Enable Ch 0 0 Interrupt disabled 1 Interrupt enabled |
| 0 | TX0_EMPTY_ENABLE | R/W | 0h | Transmitter register Empty Interrupt Enable Ch 0 0 Interrupt disabled 1 Interrupt enabled |