SPRUIV7C May 2022 – November 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
Branch Broadcast Control Register
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| A53SS0 | 0007 3033 003Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RES0_TRCBBCTLR_31_9 | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RES0_TRCBBCTLR_31_9 | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RES0_TRCBBCTLR_31_9 | MODE | ||||||
| R/W | R/W | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RANGE | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:9 | RES0_TRCBBCTLR_31_9 | R/W | 0h | Reserved, RES0. |
| 8 | MODE | R/W | 0h | Mode bit: 0 Exclude mode. Branch broadcasting is not enabled in the address range that RANGE defines. If RANGE==0 then branch broadcasting is enabled for the entire memory map. 1 Include mode. Branch broadcasting is enabled in the address range that RANGE defines. If RANGE==0 then the branch broadcasting behavior is UNPREDICTABLE. |
| 7:0 | RANGE | R/W | 0h | Address range field. Selects which address range comparator pairs are in use with branch broadcasting. Each bit represents an address range comparator pair, so bit[n] controls the selection of address range comparator pair n. If bit[n] is: 0 The address range that address range comparator pair n defines is not selected. 1 The address range that address range comparator pair n defines is selected. |