SPRUIV7C May 2022 – November 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
Peripheral Identification Register 4
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| A53SS0 | 0007 3033 0FD0h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RES0_TRCPIDR4_31_8 | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RES0_TRCPIDR4_31_8 | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RES0_TRCPIDR4_31_8 | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SIZE | DES_2 | ||||||
| R/W | R/W | ||||||
| 0h | 4h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:8 | RES0_TRCPIDR4_31_8 | R/W | 0h | Reserved, RES0. |
| 7:4 | SIZE | R/W | 0h | Size of the component. RES0. This indicates that the ETM memory map occupies 4KB. |
| 3:0 | DES_2 | R/W | 4h | Designer, JEP106 continuation code. For ARM Limited, this field is 0b0100. |