SPRUIV7C May 2022 – November 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
Address Comparator Value Registers 0 (high word)
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| A53SS0 | 0007 3033 0404h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| ADDRESS | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| ADDRESS | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| ADDRESS | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| ADDRESS | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:0 | ADDRESS | R/W | 0h | Address value.The address comparators can support implementations that use multiple address widths. When the trace unit compares the ADDRESS field with an address that has a width less than this field, then it must ignore those upper bits in the comparison. For example, in a system that supports both 32-bit and 64-bit addresses, when the processor is in 32-bit state the comparator must ignore the ADDRESS[63:32] bits. |