SPRUIV7C May 2022 – November 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
For this combination the Tx Buffers section in the Message RAM is separated in two parts:
If MCAN_TXBC[29-24] TFQS field is empty (zero) - only Dedicated Tx Buffers are used.
Tx prioritization:
Figure 12-292 shows Mixed Dedicated Tx Buffers/Tx Queue example.
Figure 12-292 Mixed Dedicated Tx Buffers/Tx Queue (example)