SPRUIV7C May 2022 – November 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
The STATUS_TYPE field is used to determine what type of status is being returned. Depending on the type of Status it might additionally have information in the STATUS_INFO to give more details about the specific reason why the status was returned.
Value | Error Type | Completion | STATUS INFO Definition |
|---|---|---|---|
0 | None | Complete | None |
1 | Transfer Error | None to Partial | CBA Non-Complete Status Received |
2 | Aborted Error | None to Partial | None |
3 | Submission Error | None | Submission Error Type |
4 | Unsupported Feature | None | Feature Type |
5 | Transfer Exception | Partial | Exception Type |
6 | Teardown Flush | None | None |
7-15 | Reserved | Unknown | Reserved |