SPRUIV7C May 2022 – November 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
Table 6-38 lists the basic information of the MCU PLL.
| PLL name | Type | SSMOD Available | HSDIV Available | Input clock | Comments |
|---|---|---|---|---|---|
| MCU_PLL0 | PLLTS16FFCLAFRACF2 | Yes, see Table 6-37 for more information on SSMOD related bitfields/bits | HSDIV0, HSDIV1, HSDIV2, HSDIV3, HSDIV4 | HFOSC0_CLKOUT | See (1), (2), and (3) |
Table 6-39 lists the basic information of each of the MAIN PLLs.
| PLL name | Type | SSMOD Available | HSDIV Available | Input clock | Comments |
|---|---|---|---|---|---|
| PLL0 | PLLTS16FFCLAFRACF2 | Yes, see Table 6-37 for more information on SSMOD related bitfields/bits | HSDIV0, HSDIV1, HSDIV2, HSDIV3, HSDIV4, HSDIV5, HSDIV6, HSDIV7, HSDIV8, HSDIV9 | MAIN_PLL0_REF_CLK | See (1), (2), and (3) |
| PLL1 | PLLTS16FFCLAFRACF2 | Yes, see Table 6-37 for more information on SSMOD related bitfields/bits | HSDIV0, HSDIV1, HSDIV2, HSDIV3, HSDIV4, HSDIV5, HSDIV6 | MAIN_PLL1_REF_CLK | See (1), (2), and (3) |
| PLL2 | PLLTS16FFCLAFRACF2 | Yes, see Table 6-37 for more information on SSMOD related bitfields/bits | HSDIV0, HSDIV1, HSDIV2, HSDIV3, HSDIV4, HSDIV5, HSDIV6, HSDIV7, HSDIV8, HSDIV9 | MAIN_PLL2_REF_CLK | See (1), (2), and (3) |
| PLL8 | PLLTS16FFCLAFRACF2 | Yes, see Table 6-37 for more information on SSMOD related bitfields/bits | HSDIV0 | MAIN_PLL8_REF_CLK | See (1), (2), and (3) |
| PLL12 | PLLTS16FFCLAFRACF2 | Yes, see Table 6-37 for more information on SSMOD related bitfields/bits | HSDIV0 | MAIN_PLL12_REF_CLK | See (1), (2), and (3) |
| PLL15 | PLLTS16FFCLAFRACF2 | Yes, see Table 6-37 for more information on SSMOD related bitfields/bits | HSDIV0, HSDIV1 | MAIN_PLL15_REF_CLK | See (1), (2), and (3) |
| PLL16 | PLLTS16FFCLAFRACF2 | Yes, see Table 6-37 for more information on SSMOD related bitfields/bits | HSDIV0 | MAIN_PLL16_REF_CLK | See (1), (2), and (3) |
| PLL17 | PLLTS16FFCLAFRACF2 | Yes, see Table 6-37 for more information on SSMOD related bitfields/bits | HSDIV0 | MAIN_PLL17_REF_CLK | See (1), (2), and (3) |