SPRUIV7C May 2022 – November 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
USB MSC Boot Parameter Table shows the boot parameter table for USB boot. Must be preceded with the common boot parameters described in Table 5-44.
| Byte Offset | Size (bytes) | Name | Default Value | Description |
|---|---|---|---|---|
| 256 | 4 | Port | From pins | Physical port number. Always set to 0. |
| 260 | 4 | Base address 0 | From pins (port) | Base address of USB subsystem (CMN) |
| 264 | 4 | Base address 1 | From pins (port) | Base address of controller |
| 268 | 4 | phyBaseAddress | From pins (port) | Base address of USB PHY module |
| 272 | 4 | modRefClkkHz | varies | Module reference clock, in kHz |
| 276 | 2 | Vendor ID | 0x0451 | USB vendor ID. Read from control registers. |
| 278 | 2 | Product ID | 0x6164 | USB product ID. Read from control registers. |
| 280 | 2 | BCD Device | 0 | Binary Coded Decimal device release number |
| 284 | 4 | String Table addr | 0x4182BCA8 | Pointer to the string table in RAM |
| 288 | 2 | Vendor String offset | 0 | Offset to vendor string in string table |
| 290 | 2 | Prod string offset | 0 | Offset to product string in string table |
| 292 | 2 | Serial num string offset | 0 | Offset to serial number string in string table |
| 294 | 2 | Timeout | 5000 | USB timeout in milliseconds |
| 296 | 2 | Mode | 1 | 1 = DFU ≠1 = MSC Mode 1 = backup DFU, 2 = backup MSC |
| 298 | 1 | Lane reverse | From pins | Set to non-zero for lane reverse |
| 299 | 1 | CoreVoltage | From pins | USB Core Voltage 0 = 0.85V, 1 = 0.75V |
| 300 | 64 | FileName | tiboot3.bin | Boot file name |